Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
2542 - Integrated louvres - 4 louvres a 150 mm
Bill of material
2542.235
BEST
Model No.
2542.235
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Integrated louvres
BEZ2
Designation 2
4 louvres a 150 mm
B
Width
210 mm
H
Height
100 mm
T
Depth
8 mm
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
GEW
Gewicht
1.088 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D