Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3127 - RTT air/air heat exchanger - performance category 30 W/K
Bill of material
3127.100
BEST
Model No. TS
3127.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT air/air heat exchanger
BEZ2
Designation 2
performance category 30 W/K
B
Width
400 mm
H
Height
950 mm
T
Depth
205 mm
SW
specific thermal output
30 W/K
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
GEW
Gewicht
18.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D