Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since Dec 31, 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3130 (NA) - Air/air heat exchangers railway-compatible version - Output class 98W/K
Bill of material
3130.410
BEST
Model No.
BEZ1
Designation 1
Air/air heat exchangers railway engineering
BEZ2
Designation 2
B
Width
400 mm
H
Height
1580 mm
T
Depth
150 mm
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D