Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3176 - Front outlet grille - 2 U for tangential fans
Bill of material
3176.000
BEST
Model No.
3176.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front outlet grille
BEZ2
Designation 2
2 U for tangential fans
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002513
GEW
Gewicht
0.360 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D