Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3180 - Blue e+ cooling unit - performance category 750 W
Bill of material
3180.800
BEST
Model No. SK
3180.800
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
Blue e+ cooling unit
BEZ2
Designation 2
with e+ controler
B
Width
300 mm
H
Height
570 mm
T
Depth
250 mm
GL
total capacity
0,75 kW
SP
rated operating voltage
110 - 240, 1~, 50/60
MAT
Material
Sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D