Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3186 - Blue e+ cooling unit - performance category 2000 W
Bill of material
3186.930(2)
BEST
Model No.
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
BEZ2
Designation 2
B
Width
450 mm
H
Height
1600 mm
T
Depth
294 mm
GL
total capacity
SP
rated operating voltage
110 - 240, 1~, 50/60 380 - 480, 3~, 50/60
MAT
Material
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Weight
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D