Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3201 - Thermoelectric cooler - Performance category 80W
Bill of material
3201.200
BEST
Model No. SK
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Thermoelectric cooler
BEZ2
Designation 2
Cooling-/Heating capacity 80W
B
Width
125 mm
H
Height
400 mm
T
Depth
155 mm
GL
total capacity
80W
SP
rated operating voltage
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D