Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 12
HELP_VARIABLE
Company
Rittal
Description
3210 - RTT Air/Water Heatexchanger - Performance category 4000 W / 3000 W
Bill of material
3210.144 (2)
BEST
Model No. SK
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
B
Width
597 mm
H
Height
417 mm
T
Depth
475 mm
GL
total capacity
W
SP
rated operating voltage
WT
Water carrying parts
REG
Controler
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D