Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3212 - RTT Air/Water Heatexchanger - Performance category 300 W
Bill of material
3212.024
BEST
Model No. SK
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 300 W
B
Width
150 mm
H
Height
300 mm
T
Depth
85 mm
GL
total capacity
300 W W
SP
rated operating voltage
WT
Water carrying parts
Cu/Ms
REG
Controler
without
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
3.200 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D