Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3215 - RTT Air/Water Heatexchanger - Performance category 1250 W
Bill of material
3215.100
BEST
Model No. SK
3215.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
Performance category 1250 W
B
Width
200 mm
H
Height
950 mm
T
Depth
100 mm
GL
total capacity
1250 W W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Thermostat
INFOPAGE
hb34_s356
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
13.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D