Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3236 - Mini-fan
Bill of material
3236.124
BEST
Model No.
3236.124
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mini-fan
B
Width
60 mm
H
Height
60 mm
T
Depth
25.4 mm
LL
air throughput (unimpeded)
15 m³/h
SP
rated operating voltage
24 V (DC)
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
0.140 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D