Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3243 - TopTherm filter-and-fan units with EC technology - air throughput 550 m³/h
Bill of material
3243.500 (2)
BEST
Model No.
3243.500
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units with EC technology
BEZ2
Designation 2
air throughput 550 m³/h
B
Width
323 mm
H
Height
323 mm
T1
Depth
25 mm
T2
Depth
118.5 mm
LL
air throughput (unimpeded)
550 m³/h
SP
rated operating voltage
200-240V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.920 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D