Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3300 - Section door for cooling module left - for TS double-door
Bill of material
3300.080
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Section door for cooling module left
BEZ2
Designation 2
for TS double-door
B
Width
1200 mm
H
Height
mm
T
Depth
95 mm
MAT
Material
sheet steel
CNSECLASS51
27-18-07-02
CNSECLASS70
27-18-07-02
CNSECLASS80
27-18-07-02
CNSETIM40
EC002510
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D