Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 6
HELP_VARIABLE
Company
Rittal
Description
3302 - RTT cooling unit - performance category 300 W
Bill of material
3302.200 (2)
BEST
Model No. SK
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit
BEZ2
Designation 2
Performance category 300 W
B
Width
mm
H
Height
mm
T
Depth
mm
GL
total capacity
SP
rated operating voltage
MAT
Material
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
13.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D