Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3304 - RTT cooling unit- blue e (R1234yf) - Performance category 1000 W
Bill of material
3304.450 (2)
BEST
Model No. SK
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT cooling unit- blue e (R1234yf)
BEZ2
Designation 2
Performance category 1000 W
B
Width
400 mm
H
Height
950 mm
T
Depth
260 mm
GL
total capacity
1,10/1,25 kW
SP
rated operating voltage
MAT
Material
sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D