Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3340 - Rack-mounted fans - Output class 320m³/h
Bill of material
3340.230
BEST
Model No. SK
3340.230
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Rack-mounted fans for 482,6mm (19")
BEZ2
Designation 2
Air throughput 320 m3/h
B
Width
482.6 mm
H
Height
44 mm
T
Depth
200 mm
LL
air throughput
320 m³/h
SP
rated operating voltage
230V 50/60Hz
ML
with fan
2 fans
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
2.240 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D