Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3352 - Vario rack-mounted fans - Output class 480m³/h
Bill of material
3352.115
BEST
Model No. SK
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
BEZ2
Designation 2
B
Width
426 mm
H
Height
44 mm
T
Depth
200 mm
LL
air throughput
SP
rated operating voltage
ML
with fan
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D