Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3357 - Guide frame - for vario rack-mounted fan + monitoring 24V
Bill of material
3357.100
BEST
Model No.
3357.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Guide frame
BEZ2
Designation 2
for vario rack-mounted fan + monitoring 24V
B
Width
482.72 mm
H
Height
43.6 mm
T
Depth
207.5 mm
SP
rated operating voltage
24V DC, 115-230V AC
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002523
GEW
Gewicht
1.560 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D