Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3360 - TopTherm Chillers - Performance Class: 1 - 2,5 kW
Bill of material
3360.100(2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm Chillers
BEZ2
Designation 2
Performance Class: 1 - 2,5 kW
B
Width
400 mm
H
Height
mm
T
Depth
mm
GL
total capacity
SP
rated operating voltage
400 V, 3~, 50 Hz/60 Hz 460 V, 3~, 60 Hz
RE
Controler
Microcontroller control
GEW
Weight
kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC000855
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D