Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
3364 - RTT Air/Water Heatexchanger - Performance category 1000 W / 950 W
Bill of material
3364.100
BEST
Model No. SK
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT Air/Water Heatexchanger
BEZ2
Designation 2
B
Width
280 mm
H
Height
550 mm
T
Depth
120 mm
GL
total capacity
W
SP
rated operating voltage
230V, 50/60 Hz
WT
Water carrying parts
REG
Controler
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D