Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Adaptor from support arm connection Ø 180 mm to Ø 130 mm - Support arm system CP 120
Bill of material
6212.520
BEST
Model No.
6212.520
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Adaptor
BEZ2
Designation 2
from support arm connection Ø 180 mm to Ø 130 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D