Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Angle adaptor 90° - for support arm combination CP 60 to CP 40
Bill of material
6206.640
BEST
Model No.
6206.640
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle adaptor 90°
BEZ2
Designation 2
for support arm combination CP 60 to CP 40
GEW
Weight
1.000 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-63
CNSETIM40
EC000884
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D