Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Baying connector external - for VX IT
Bill of material
5301.310
BEST
Model No.
5301.310
BEZ1
Designation 1
VX IT Baying connector, external
BEZ2
Designation 2
Anreihspalt 3 mm, zur Montage von Schottwand, einteilig, ein
GEW
Weight
0.880 kg
VE
Packs of
4 pc(s).
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-63
CNSETIM40
EC002622
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D