Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Výběr CAD modelu
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Bus-mounting fuse base D-Switch (3-pole) - RiLine60 fuse elements
Bill of material
9340.950
BEST
Model No.
9340.950
INFOWWW
webseite
webseite
B
Width
27 mm
H
Height
226 mm
BEZ1
Designation 1
D-Switch bus-mounting fuse base
BEZ2
Designation 2
up to 63A, 3-pole, D01, D02 or 10 x 38
VE
Packs of
3
GEW
Weight
1.161 kg
CNSECLASS51
27-37-14-02
CNSECLASS70
27-37-14-02
CNSECLASS80
27-37-14-02
CNSETIM40
EC001046
Související vybavení
    No related equipment available
Preview - Generation
3D
Dimenze
2D