Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Busbar support - 3-pole (185 mm)
Bill of material
9677.500
BEST
Part number
9677.500
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Busbar support 3-pole (185 mm)
VE
Packs of
2 pc(s).
GEW
Weight
2.000 kg
CNSECLASS51
27-37-03-01
CNSECLASS70
27-40-06-07
CNSECLASS80
27-40-06-07
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D