Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
Chillers - for IT cooling
Bill of material
3232.791
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
IT cooling
BEZ2
Designation 2
B
Width
1100 mm
H
Height
1875 mm
T
Depth
mm
GEW
Weight
1000.000 kg
CNSECLASS51
27-18-07-13
CNSECLASS70
27-18-07-13
CNSECLASS80
27-18-07-13
CNSETIM40
EC002516
Related Equipment
    No related equipment available
Preview - Generation