Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Cover strips - for contact hazard protection cover
Bill of material
9677.650
BEST
Part number
9677.650
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cover strips
BEZ2
Designation 2
for contact hazard protection (busbar system)
B
Width
100 mm
H
Height
67 mm
VE
Packs of
3 Pcs.
GEW
Weight
0.057 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-14-24-13
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D