Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Depth extension frame - Accessories
Bill of material
9666.680
BEST
Model No.
9666.680
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
ISV Depth extension frame
BEZ2
Designation 2
W/H 1/2
B
Width unit
250 mm
H
Height unit
300 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.380 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D