Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Extension module - for Comfort component adaptor
Bill of material
9635.630
BEST
Model No.
9635.630
BEZ1
Designation 1
Extension module
BEZ2
Designation 2
for Comfort component adaptor
B
Width
45 mm
H
Height
40 mm
VE
Packs of
8 pc(s).
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
0.184 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D