Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rittal
Description
Filler piece - for connection set
Bill of material
9686.820
BEST
Model No. SV
9686.820
INFOWWW
webseite
webseite
L
Length
110 mm
BEZ1
Designation 1
SV Filler piece for connection set
VE
Packs of
3 pc(s).
GEW
Weight
0.678 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-40-92-21
CNSETIM40
EC002270
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D