Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Fold-out tray - for keyboard and mouse
Bill of material
2379.600
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fold-out tray
BEZ2
Designation 2
for keyboard and mouse
B
Width
mm
H
Height
355 mm
T
Depth
126 mm
GEW
Weight
kg
CNSECLASS51
27-18-92-44
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D