Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Functional space divider - for Rittal RiLine60 busbar systems
Bill of material
9673.454
BEST
Model No. SV
INFO
PDF Catalog
PDF Catalog
B
For enclosure width
mm
T
For functional space depth
401 mm
B1
Width
mm
T1
Depth
413 mm
POS
Position of the bar system in the functional space
BEZ1
Designation 1
Funktionsraumteiler m. Belüftungsöffnung
BEZ2
Designation 2
VE
Packs of
4
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D