Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Keyboard support - for command panels
Bill of material
6321.010
BEST
Model No.
6321.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Keyboard support
B
Width
430 mm
GEW
Weight
3.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D