Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Levelling feet - for FlatBox M10 x 20 mm
Bill of material
7507.740
BEST
Model No.
7507.740
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Levelling feet
BEZ2
Designation 2
for FlatBox
BEZ3
Designation 3
Thread M10
VE
Packs of
4 pc(s).
GEW
Weight
0.000 kg
CNSECLASS51
27-18-20-35
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D