Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Plastic gland plate - for compartment side panel
Bill of material
9683.040
BEST
Model No. SV
9683.040
INFOWWW
webseite
webseite
BEZ1
Designation 1
Plastic gland plate
BEZ2
Designation 2
for compartment side panel
B
Width
152 mm
H
Height
48 mm
VE
Packs of
10 pcs
GEW
Weight
0.030 kg
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM70
EC000211
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D