Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 4
HELP_VARIABLE
Company
Rittal
Description
Rated current max. 400 – 630 A - 3-pole
Bill of material
9345.730
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Circuit-breaker component adaptors
BEZ2
Designation 2
B
Width
140 mm
H
Height
345 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
kg
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D