Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Socket strips in an aluminium duct - For IEC 320 connectors
Bill of material
7240.200
BEST
Part number
7240.200
INFOWWW
webseite
webseite
DETAIL
BEZ1
Designation 1
Socket strips
BEZ2
Designation 2
Input 1x16A open cable
BEZ3
Designation 3
Outputs 12xC13
B
Width
44 mm
T
Depth
44 mm
L
Length
482.6 mm
GEW
Weight
0.900 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D