Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
TFT-hold - Command-Panel
Bill of material
2383.030
BEST
Model No. SZ
2383.030
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TFT-hold
AB
Dimensions
477 x 372 x 110,5 mm
CNSECLASS51
27-18-91-29
CNSECLASS70
27-18-91-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
3.200 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D