Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 8
HELP_VARIABLE
Company
Rittal
Description
VX Top mounting module - VX Top mounting module
Bill of material
8618.511 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Top mounting module
B
Width
mm
H
Height
200 mm
T
Depth
600 mm
GEW
Weight
kg
CNSECLASS51
27-18-24-02
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D