Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Selección de modelo CAD
Delivery country
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
Drawer 482.6 mm (19")/2 U for keyboard and mouse - Drawers for keyboards
Bill of material
6002.000
BEST
Model No. CP
6002.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Drawer 482.6 mm (19")/2 U
BEZ2
Designation 2
for keyboard and mouse
B
Width
482,6 (19") mm
H
Height
2 U
T
Depth
150 mm
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
GEW
Gewicht
2.800 kg
Accesorios recomendados
    No related equipment available
Preview - Generation
3D
Dimensión
2D