Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
180° hinge - for AX
Bill of material
2449.010
BEST
Model No.
2449.010
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
AX 180° Hinge
GEW
Weight
0.300 kg
CNSECLASS51
27-18-92-37
CNSECLASS70
27-40-92-19
CNSECLASS80
27-40-92-19
CNSETIM40
EC001167
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D