Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 20 Apr 2023.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
180° hinges - 180° hinges for CM
Bill of material
5001.000
BEST
Model No.
5001.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
180° hinges
BEZ2
Designation 2
for CM
VE
Packs of
2
CNSECLASS51
27-18-92-37
CNSECLASS70
27-40-92-19
CNSECLASS80
27-40-92-19
CNSETIM40
EC001167
GEW
Gewicht
0.300 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
2D