Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3185 - Blue e+ cooling unit - performance category 1500 W
Bill of material
3185.730 (2)
BEST
Model No.
3185.730
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Blue e+ cooling unit
BEZ2
Designation 2
With e+ controller
B
Width
700 mm
H
Height
308 mm
T
Depth
560 mm
GL
Total capacity
1.3 kW
SP
Rated operating voltage
110 - 240, 1~, 50/60 380 - 480, 3~, 50/60
MAT
Material
Sheet steel
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
38.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D