Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3214 - Air/Water Heatexchanger HD - Performance category 650 W
Bill of material
3214.700
BEST
Model No. SK
3214.700
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Air/Water Heatexchanger HD
BEZ2
Designation 2
Performance category 650 W
B
Width
220 mm
H
Height
526 mm
T
Depth
100 mm
GL
total capacity
650 W W
SP
rated operating voltage
230V, 50/60Hz
WT
Water carrying parts
Cu/Ms
REG
Controler
Thermostat
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
GEW
Gewicht
6.000 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D