Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
3237 - Blue e+ Filterfan - air throughput 20 m³/h
Bill of material
3237.710
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
116.5 mm
H
Height
116.5 mm
T
Depth
16 mm
LL
air throughput
SP
rated operating voltage
FARBE
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D