Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 2
HELP_VARIABLE
Company
Rittal
Description
3237 - Blue e+ Outlet filter
Bill of material
3237.300
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
116.5 mm
H
Height
116.5 mm
T
Depth
16 mm
ET
Installation depth
17 mm
FARBE
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D