Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3237 - TopTherm filter-and-fan units, RAL 9005 - air throughput 20 m³/h
Bill of material
3237.108 (2)
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
TopTherm filter-and-fan units, RAL 9005
BEZ2
Designation 2
air throughput 20 m³/h
B
Width
116.5 mm
H
Height
116.5 mm
T1
Depth
16 mm
T2
Depth
43 mm
LL
air throughput (unimpeded)
20/25 m³/h
SP
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D