Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3238 - Blue e+ EMC-Outlet filter
Bill of material
3238.400
BEST
Model No.
3238.400
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
Blue e+ outlet filter EMC, RAL 7035
B
Width
148.5 mm
H
Height
148.5 mm
T
Depth
16 mm
ET
Installation depth
18 mm
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D