Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3238 EMC - Blue e+ Filterfan EMC - air throughput 53 m³/h
Bill of material
3238.800
BEST
Model No.
DETAIL
Detail
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
148.5 mm
H
Height
148.5 mm
T
Depth
16 mm
LL
air throughput
53/64 m³/h
SP
rated operating voltage
FARBE
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D