Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 2
HELP_VARIABLE
Company
Rittal
Description
3238 - TopTherm filter-and-fan units, RAL 9005 - air throughput 55 m³/h
Bill of material
3238.108 (2)
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
TopTherm filter-and-fan units, RAL 9005
BEZ2
Designation 2
air throughput 55 m³/h
B
Width
148.5 mm
H
Height
148.5 mm
T1
Depth
16 mm
T2
Depth
58.5 mm
LL
air throughput (unimpeded)
55/66 m³/h
SP
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
0.800 kg
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D